IESNA:LM-63-2002
[TEST]P954101
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27758
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3817 4104.8 4413.8 4724.3 4962.3 5108.1 5196.7 5246.5 5301.4 5365.1
5447.2 5558.5 5708.6 5885.8 6101.1 6463.6 7011.4 7737.9 8635 9757
11227.5 12915.6 14712.7 16347.3 17335.3 16833.6 15829.6 14484.3 12868 10941.9
8505.4 6077 3977.3 2312 1017.2 314.9 0
3817 4120.3 4468.2 4812.8 5066.9 5221.4 5294.5 5312.6 5324.4 5335
5352 5388.3 5454.8 5538.3 5675.8 5963.3 6467.3 7198 8150.1 9285.2
10644.7 12209.9 14015.6 15967.7 17924.9 18444.9 17341.8 15922.6 14432.4 12737.2
10363.5 7811.4 5436.6 3309.6 1546.7 492.9 0
3817 4136 4522.6 4901.1 5171.5 5334.7 5392.2 5378.6 5347.6 5304.8
5256.7 5217.9 5201.1 5190.8 5250.6 5463 5923.2 6658.2 7665 8813.3
10062.1 11504.4 13318.4 15587.9 18514.8 20056.2 18854.1 17360.9 15997 14532.6
12221.6 9546.1 6895.7 4307.3 2076.2 670.8 0
3817 4158.1 4576.5 4980.7 5264.8 5419 5445.1 5379.6 5278 5160.7
5037.9 4928.1 4844.3 4787.2 4829.9 5080.7 5638.9 6494.4 7592.8 8798.6
10064.6 11433 13040.2 15030 17822 19978.1 19153.4 17501.2 16059.7 14577.7
12388.4 9784.8 7192.5 4638.8 2358.1 828.1 0
3817 4180.2 4630.6 5060.2 5358.1 5503.1 5498.1 5380.5 5208.4 5016.5
4819.1 4638.4 4487.5 4383.5 4409.4 4698.4 5354.6 6330.7 7520.4 8784
10067.1 11361.5 12762.1 14472.2 17129.2 19899.9 19452.5 17641.4 16122.5 14622.7
12555.3 10023.6 7489.2 4970.4 2640.1 985.4 0
3817 4193.4 4659.9 5108.1 5414.6 5544.1 5499.6 5321.2 5077.5 4823.9
4585.2 4379.1 4217.4 4129.7 4233.1 4687 5555.2 6768.3 8221.6 9795.5
11370.6 12918.7 14495.1 16222.1 18785.1 21416.9 21380.3 19650 17918.8 16028
13648.6 10854.8 8117 5402.5 2995.1 1163 0
3817 4206.6 4689.2 5156 5470.9 5585.1 5501.1 5261.9 4946.5 4631.3
4351.3 4119.9 3947.3 3875.8 4056.9 4675.6 5755.9 7205.9 8922.8 10806.7
12674.2 14475.8 16228 17972 20441.1 22934 23308.2 21658.6 19714.9 17433.4
14742 11686 8744.5 5834.6 3350 1340.5 0
3817 4213.2 4706.9 5181.9 5496.1 5598.9 5486.4 5207.5 4851.2 4512.1
4225.9 3996.5 3832.9 3786.1 4035.9 4771.4 5988.8 7629.5 9618.9 11825.7
14019.2 16139.9 18211.9 20219.1 22847 25223 25527.8 23887.7 21633.2 18870.1
15753.4 12403.2 9121.2 5991.7 3439.2 1348.1 0
3817 4219.8 4724.8 5207.7 5521.1 5612.7 5471.8 5153 4755.8 4392.9
4100.8 3873.4 3718.5 3696.1 4015 4867.1 6221.7 8053.1 10315 12844.5
15364.2 17804 20195.8 22466 25252.9 27511.9 27747.2 26116.8 23551.4 20306.7
16764.8 13120.6 9497.7 6148.7 3528.4 1355.6 0
3817 4216.8 4738.2 5220.1 5530.6 5614.1 5454.5 5114.7 4697.2 4328.1
4039.6 3815.5 3664.6 3657.3 4011.8 4916.9 6337.7 8301.8 10737.6 13442.9
16177.4 18778.7 21355.1 23903.6 26806.6 28948 28970 27074.7 24083.8 20360.6
16493.8 12654.9 8748.6 5559.9 3056.8 1138.1 0
3817 4219.8 4724.8 5207.7 5521.1 5612.7 5471.8 5153 4755.8 4392.9
4100.8 3873.4 3718.5 3696.1 4015 4867.1 6221.7 8053.1 10315 12844.5
15364.2 17804 20195.8 22466 25252.9 27511.9 27747.2 26116.8 23551.4 20306.7
16764.8 13120.6 9497.7 6148.7 3528.4 1355.6 0
3817 4213.2 4706.9 5181.9 5496.1 5598.9 5486.4 5207.5 4851.2 4512.1
4225.9 3996.5 3832.9 3786.1 4035.9 4771.4 5988.8 7629.5 9618.9 11825.7
14019.2 16139.9 18211.9 20219.1 22847 25223 25527.8 23887.7 21633.2 18870.1
15753.4 12403.2 9121.2 5991.7 3439.2 1348.1 0
3817 4206.6 4689.2 5156 5470.9 5585.1 5501.1 5261.9 4946.5 4631.3
4351.3 4119.9 3947.3 3875.8 4056.9 4675.6 5755.9 7205.9 8922.8 10806.7
12674.2 14475.8 16228 17972 20441.1 22934 23308.2 21658.6 19714.9 17433.4
14742 11686 8744.5 5834.6 3350 1340.5 0
3817 4193.4 4659.9 5108.1 5414.6 5544.1 5499.6 5321.2 5077.5 4823.9
4585.2 4379.1 4217.4 4129.7 4233.1 4687 5555.2 6768.3 8221.6 9795.5
11370.6 12918.7 14495.1 16222.1 18785.1 21416.9 21380.3 19650 17918.8 16028
13648.6 10854.8 8117 5402.5 2995.1 1163 0
3817 4180.2 4630.6 5060.2 5358.1 5503.1 5498.1 5380.5 5208.4 5016.5
4819.1 4638.4 4487.5 4383.5 4409.4 4698.4 5354.6 6330.7 7520.4 8784
10067.1 11361.5 12762.1 14472.2 17129.2 19899.9 19452.5 17641.4 16122.5 14622.7
12555.3 10023.6 7489.2 4970.4 2640.1 985.4 0
3817 4158.1 4576.5 4980.7 5264.8 5419 5445.1 5379.6 5278 5160.7
5037.9 4928.1 4844.3 4787.2 4829.9 5080.7 5638.9 6494.4 7592.8 8798.6
10064.6 11433 13040.2 15030 17822 19978.1 19153.4 17501.2 16059.7 14577.7
12388.4 9784.8 7192.5 4638.8 2358.1 828.1 0
3817 4136 4522.6 4901.1 5171.5 5334.7 5392.2 5378.6 5347.6 5304.8
5256.7 5217.9 5201.1 5190.8 5250.6 5463 5923.2 6658.2 7665 8813.3
10062.1 11504.4 13318.4 15587.9 18514.8 20056.2 18854.1 17360.9 15997 14532.6
12221.6 9546.1 6895.7 4307.3 2076.2 670.8 0
3817 4120.3 4468.2 4812.8 5066.9 5221.4 5294.5 5312.6 5324.4 5335
5352 5388.3 5454.8 5538.3 5675.8 5963.3 6467.3 7198 8150.1 9285.2
10644.7 12209.9 14015.6 15967.7 17924.9 18444.9 17341.8 15922.6 14432.4 12737.2
10363.5 7811.4 5436.6 3309.6 1546.7 492.9 0
3817 4104.8 4413.8 4724.3 4962.3 5108.1 5196.7 5246.5 5301.4 5365.1
5447.2 5558.5 5708.6 5885.8 6101.1 6463.6 7011.4 7737.9 8635 9757
11227.5 12915.6 14712.7 16347.3 17335.3 16833.6 15829.6 14484.3 12868 10941.9
8505.4 6077 3977.3 2312 1017.2 314.9 0
3817 4073.3 4344.2 4609.5 4817.2 4948.6 5030.5 5077.9 5126.2 5186.1
5271.7 5391.2 5546.9 5725.7 5947.9 6268.3 6726.7 7326.9 8080.7 8976.7
10051.2 11179.9 12180.6 12889.8 13067 12320.8 11264.9 10008.3 8637.2 7150.9
5447 3812.4 2456.3 1421.6 639.5 209.4 0
3817 4041.8 4274.7 4494.8 4672 4789.2 4864.2 4909.3 4950.9 5007
5096.4 5223.8 5385.3 5565.8 5794.6 6072.9 6442 6915.9 7526.3 8196.4
8874.8 9444.3 9648.6 9432.3 8798.6 7807.9 6700.2 5532.4 4406.5 3360
2388.6 1547.9 935.2 531.4 261.9 104 0
3817 4008.3 4205.3 4388.8 4531.9 4630.4 4692 4721.4 4744.4 4775.5
4831.7 4919.6 5033.4 5152.2 5287.5 5439.1 5631.6 5883.3 6214.7 6567.6
6895.1 7107.8 7060.9 6731.1 6117.2 5287.2 4440.3 3610.7 2842.9 2173.4
1577.5 1068.9 688.7 423.6 226.4 93.9 0
3817 3974.9 4136 4282.7 4391.9 4471.7 4519.7 4533.5 4537.9 4543.7
4566.9 4615.2 4681.4 4738.5 4780.4 4805.3 4821 4850.7 4903 4938.9
4915.5 4771.2 4473.1 4030.1 3435.9 2766.5 2180.6 1689.1 1279.4 986.9
766.3 590 442.3 316.1 191.1 83.8 0
3817 3941.2 4066.1 4179.5 4266.5 4323.7 4349.4 4335.8 4298.3 4252.3
4206.9 4176.5 4162.3 4144.8 4111.7 4055 3976.9 3896.3 3821.5 3759.7
3692.3 3578.5 3389.9 3123.9 2778.5 2365.2 1993.3 1635.9 1294.6 1032.7
807.9 618.2 454.1 318.1 190.1 82.8 0
3817 3907.5 3996.4 4076.2 4141 4175.8 4179 4138 4058.6 3960.8
3847 3737.9 3643 3550.7 3443.2 3304.6 3133 2942.3 2740.1 2580.5
2469.2 2386 2306.6 2217.5 2121.2 1963.8 1806 1582.6 1309.7 1078.7
849.5 646.7 465.8 320.5 188.9 81.7 0
3817 3875.3 3931.2 3985.3 4033.4 4054.1 4038.1 3968.6 3848.6 3707.8
3550.7 3407 3286.9 3183.3 3081.5 2961.7 2818.8 2661 2493.5 2360.9
2272.9 2214.9 2172.9 2123.1 2046.9 1914.5 1782.7 1595.6 1370.1 1164.3
945.3 739.7 544.6 378.5 231.4 99 0
3817 3843 3866 3894.3 3925.6 3932.4 3897.2 3799.1 3638.6 3454.9
3254.5 3076.1 2930.8 2815.9 2719.9 2618.9 2504.6 2379.8 2246.8 2141.4
2076.6 2044 2039.1 2028.6 1972.6 1865.3 1759.4 1608.5 1430.3 1249.7
1041.1 832.7 623.2 436.5 273.9 116.4 0
3817 3811.8 3804.5 3810.4 3822.1 3823.6 3776.7 3657.3 3473.5 3267
3061.9 2900.8 2783.6 2697.2 2621.1 2532.4 2426.2 2307.6 2173.6 2046.9
1952.4 1901.2 1906.3 1911.4 1895.3 1855.8 1760.5 1605.3 1430.3 1264
1107.3 941.8 753.6 547.8 356.7 150.9 0
3817 3777.1 3743.7 3731.7 3737.6 3744.9 3713.7 3618.5 3463.2 3287
3116.1 2966.7 2835.3 2720.2 2611.5 2497.6 2372.8 2240.2 2108.4 1990.8
1887.2 1810.1 1769 1744.4 1721.3 1694.3 1637.5 1536.2 1407.6 1264.3
1101.7 938.9 753.1 553.9 364.7 161.1 0
3817 3749 3690.7 3661.1 3663.2 3684 3684.6 3629.2 3513 3360.7
3201.1 3048.7 2900.4 2758.7 2622.1 2485.9 2346.3 2205.1 2074.1 1962.1
1861.8 1784.9 1729.2 1686.4 1646.2 1600.3 1537.6 1453 1348.4 1223.7
1070.5 913.8 732.2 543.7 353.7 156.7 0
3817 3721 3637.5 3590.7 3588.8 3623.3 3655.6 3639.7 3562.8 3434.4
3286 3130.8 2965.7 2797.3 2632.8 2474.1 2319.8 2169.9 2040 1933.4
1836.4 1759.8 1689.5 1628.4 1570.9 1506.4 1437.6 1369.8 1289.2 1183.2
1039.2 888.8 711.1 533.4 342.7 152.3 0
3817 3695.7 3593 3532.1 3530.2 3584.4 3660.8 3703.6 3673.7 3560.9
3399.8 3224.4 3043.3 2859.2 2680.1 2508.1 2344.2 2189.8 2056.7 1949.2
1861 1796.9 1742.1 1685 1620.5 1537.9 1449.7 1366 1276 1163.8
1020.7 870 695.4 522.3 330.3 150 0
3817 3670.5 3548.6 3473.5 3471.6 3545.7 3666.1 3767.5 3784.7 3687.8
3513.8 3317.8 3120.9 2921.3 2727.2 2542 2368.7 2209.9 2073.7 1964.9
1885.8 1833.8 1794.5 1741.5 1670 1569.4 1461.8 1362.2 1262.8 1144.6
1002.1 851.3 679.6 511.2 317.8 147.6 0
3817 3648.4 3509.4 3424.1 3418.4 3503.8 3655.3 3801.4 3855.8 3780.2
3604.7 3390.7 3181.4 2979.3 2784.7 2599.2 2424.1 2262.3 2123.5 2013.6
1931.8 1876 1839.9 1794.8 1731.3 1640.7 1538.2 1432.8 1325 1193.6
1038.5 880.9 704.2 509.1 307.3 147.2 0
3817 3626.3 3470.1 3374.6 3365.1 3462.2 3644.4 3835.3 3926.8 3872.6
3695.7 3463.7 3242.1 3037.5 2842.2 2656.6 2479.4 2314.9 2173.3 2062.3
1977.6 1918 1885.3 1848.1 1792.5 1712.2 1614.8 1503.5 1387.1 1242.3
1074.8 910.3 728.7 507.1 296.6 146.8 0
3817 3604 3434.5 3331 3316 3411.4 3600.3 3799.7 3910.4 3882.6
3729.7 3501.5 3272.8 3071.6 2883.2 2707.3 2537.7 2377.9 2238.6 2126.7
2035.3 1971.8 1932.5 1894.7 1839.8 1762.7 1663.1 1549.3 1426.6 1278.1
1107.2 938.1 752.1 498.9 273.9 129.5 0
3817 3581.9 3398.8 3287.5 3267 3360.7 3556.3 3764.2 3893.9 3892.4
3763.5 3539.4 3303.6 3105.9 2924.2 2758 2596.2 2440.9 2303.9 2191.2
2093 2025.7 1979.5 1941.4 1887.2 1813.3 1711.5 1595 1466.1 1313.8
1139.5 966 775.5 490.7 251.2 112 0
3817 3564.7 3371.4 3254.8 3228 3310.9 3485.4 3670.3 3786.5 3789.9
3679.4 3479.5 3258 3064 2894.4 2744.2 2599.5 2457.7 2328.1 2219
2128.8 2068 2024.3 1986.7 1932.6 1854.9 1748.1 1626.7 1494.7 1341.8
1165 992.8 795.9 534 291.8 129 0
3817 3547.5 3343.9 3222.3 3188.9 3261.1 3414.5 3576.5 3679.3 3687.3
3595.5 3419.7 3212.3 3021.9 2864.6 2730.5 2602.7 2474.6 2352.3 2246.8
2164.5 2110.3 2069.3 2031.8 1978.1 1896.5 1784.7 1658.3 1523.3 1369.8
1190.5 1019.4 816.1 577.4 332.5 146.2 0
3817 3533.5 3324.7 3199.5 3163.4 3228.2 3364.4 3502.6 3588.8 3594.2
3512.6 3355.4 3166.4 2985.2 2830.6 2699.3 2576.2 2452.2 2332.1 2232.8
2163.6 2117.9 2079.8 2042.5 1989.8 1907.7 1796.3 1669.6 1534.1 1382.7
1204 1032 832.8 605.8 367.6 160.4 0
3817 3519.6 3305.5 3176.6 3137.6 3195.2 3314.3 3428.8 3498.4 3500.9
3430 3291.1 3120.1 2948.4 2796.8 2667.9 2549.7 2429.9 2312 2218.7
2163 2125.5 2090.4 2053.2 2001.5 1919 1807.7 1680.7 1544.9 1395.6
1217.4 1044.6 849.5 634.2 402.8 174.6 0
3817 3508.8 3291.9 3160.9 3122.9 3178.7 3291.3 3394.8 3454.9 3455
3390.2 3264.5 3106.4 2939.5 2783.2 2643.2 2513.7 2385.2 2260.9 2173.3
2126.7 2096 2064.6 2027.1 1976 1896 1785.6 1660.4 1528.4 1381.8
1210.7 1035.2 845.4 632.5 399.9 171.1 0
3817 3498 3278.3 3145.4 3108.1 3162.3 3268.4 3360.7 3411.2 3409
3350.5 3237.7 3092.7 2930.5 2769.7 2618.6 2478 2340.6 2209.9 2127.9
2090.4 2066.4 2038.8 2001.1 1950.7 1873 1763.5 1640.2 1511.8 1368
1204 1025.6 841.5 630.5 396.9 167.3 0
3817 3488 3267.9 3136 3100.1 3155.5 3259.7 3349.6 3397.3 3393.7
3336 3231.1 3092.7 2931.7 2766.8 2605.5 2453.6 2305.3 2168.5 2089.5
2055 2034.6 2011 1973.5 1922.3 1843.2 1734.5 1613.2 1486.1 1343.4
1183.3 1004.8 813.5 607 378.5 157.9 0
3817 3477.9 3257.5 3126.8 3092.2 3148.8 3250.9 3338.3 3383.4 3378.3
3321.6 3224.5 3092.7 2933 2763.9 2592.5 2429.6 2270 2127 2051.3
2019.5 2003 1983.2 1945.8 1893.8 1813.3 1705.6 1586.3 1460.3 1318.9
1162.7 984 785.4 583.2 360 148.2 0
3817 3465.4 3247.2 3119.8 3089 3147.6 3250.1 3336.5 3379 3371.7
3313.1 3222.3 3094.9 2935.2 2762.4 2585.2 2415.3 2246.8 2100.4 2025.7
1994.9 1980.3 1962.7 1924.6 1871.9 1786.9 1682.9 1565.7 1436.9 1296.2
1141 966.7 752.8 562.4 341.3 139.1 0
3817 3477.9 3257.5 3126.8 3092.2 3148.8 3250.9 3338.3 3383.4 3378.3
3321.6 3224.5 3092.7 2933 2763.9 2592.5 2429.6 2270 2127 2051.3
2019.5 2003 1983.2 1945.8 1893.8 1813.3 1705.6 1586.3 1460.3 1318.9
1162.7 984 785.4 583.2 360 148.2 0
3817 3488 3267.9 3136 3100.1 3155.5 3259.7 3349.6 3397.3 3393.7
3336 3231.1 3092.7 2931.7 2766.8 2605.5 2453.6 2305.3 2168.5 2089.5
2055 2034.6 2011 1973.5 1922.3 1843.2 1734.5 1613.2 1486.1 1343.4
1183.3 1004.8 813.5 607 378.5 157.9 0
3817 3498 3278.3 3145.4 3108.1 3162.3 3268.4 3360.7 3411.2 3409
3350.5 3237.7 3092.7 2930.5 2769.7 2618.6 2478 2340.6 2209.9 2127.9
2090.4 2066.4 2038.8 2001.1 1950.7 1873 1763.5 1640.2 1511.8 1368
1204 1025.6 841.5 630.5 396.9 167.3 0
3817 3508.8 3291.9 3160.9 3122.9 3178.7 3291.3 3394.8 3454.9 3455
3390.2 3264.5 3106.4 2939.5 2783.2 2643.2 2513.7 2385.2 2260.9 2173.3
2126.7 2096 2064.6 2027.1 1976 1896 1785.6 1660.4 1528.4 1381.8
1210.7 1035.2 845.4 632.5 399.9 171.1 0
3817 3519.6 3305.5 3176.6 3137.6 3195.2 3314.3 3428.8 3498.4 3500.9
3430 3291.1 3120.1 2948.4 2796.8 2667.9 2549.7 2429.9 2312 2218.7
2163 2125.5 2090.4 2053.2 2001.5 1919 1807.7 1680.7 1544.9 1395.6
1217.4 1044.6 849.5 634.2 402.8 174.6 0
3817 3533.5 3324.7 3199.5 3163.4 3228.2 3364.4 3502.6 3588.8 3594.2
3512.6 3355.4 3166.4 2985.2 2830.6 2699.3 2576.2 2452.2 2332.1 2232.8
2163.6 2117.9 2079.8 2042.5 1989.8 1907.7 1796.3 1669.6 1534.1 1382.7
1204 1032 832.8 605.8 367.6 160.4 0
3817 3547.5 3343.9 3222.3 3188.9 3261.1 3414.5 3576.5 3679.3 3687.3
3595.5 3419.7 3212.3 3021.9 2864.6 2730.5 2602.7 2474.6 2352.3 2246.8
2164.5 2110.3 2069.3 2031.8 1978.1 1896.5 1784.7 1658.3 1523.3 1369.8
1190.5 1019.4 816.1 577.4 332.5 146.2 0
3817 3564.7 3371.4 3254.8 3228 3310.9 3485.4 3670.3 3786.5 3789.9
3679.4 3479.5 3258 3064 2894.4 2744.2 2599.5 2457.7 2328.1 2219
2128.8 2068 2024.3 1986.7 1932.6 1854.9 1748.1 1626.7 1494.7 1341.8
1165 992.8 795.9 534 291.8 129 0
3817 3581.9 3398.8 3287.5 3267 3360.7 3556.3 3764.2 3893.9 3892.4
3763.5 3539.4 3303.6 3105.9 2924.2 2758 2596.2 2440.9 2303.9 2191.2
2093 2025.7 1979.5 1941.4 1887.2 1813.3 1711.5 1595 1466.1 1313.8
1139.5 966 775.5 490.7 251.2 112 0
3817 3604 3434.5 3331 3316 3411.4 3600.3 3799.7 3910.4 3882.6
3729.7 3501.5 3272.8 3071.6 2883.2 2707.3 2537.7 2377.9 2238.6 2126.7
2035.3 1971.8 1932.5 1894.7 1839.8 1762.7 1663.1 1549.3 1426.6 1278.1
1107.2 938.1 752.1 498.9 273.9 129.5 0
3817 3626.3 3470.1 3374.6 3365.1 3462.2 3644.4 3835.3 3926.8 3872.6
3695.7 3463.7 3242.1 3037.5 2842.2 2656.6 2479.4 2314.9 2173.3 2062.3
1977.6 1918 1885.3 1848.1 1792.5 1712.2 1614.8 1503.5 1387.1 1242.3
1074.8 910.3 728.7 507.1 296.6 146.8 0
3817 3648.4 3509.4 3424.1 3418.4 3503.8 3655.3 3801.4 3855.8 3780.2
3604.7 3390.7 3181.4 2979.3 2784.7 2599.2 2424.1 2262.3 2123.5 2013.6
1931.8 1876 1839.9 1794.8 1731.3 1640.7 1538.2 1432.8 1325 1193.6
1038.5 880.9 704.2 509.1 307.3 147.2 0
3817 3670.5 3548.6 3473.5 3471.6 3545.7 3666.1 3767.5 3784.7 3687.8
3513.8 3317.8 3120.9 2921.3 2727.2 2542 2368.7 2209.9 2073.7 1964.9
1885.8 1833.8 1794.5 1741.5 1670 1569.4 1461.8 1362.2 1262.8 1144.6
1002.1 851.3 679.6 511.2 317.8 147.6 0
3817 3695.7 3593 3532.1 3530.2 3584.4 3660.8 3703.6 3673.7 3560.9
3399.8 3224.4 3043.3 2859.2 2680.1 2508.1 2344.2 2189.8 2056.7 1949.2
1861 1796.9 1742.1 1685 1620.5 1537.9 1449.7 1366 1276 1163.8
1020.7 870 695.4 522.3 330.3 150 0
3817 3721 3637.5 3590.7 3588.8 3623.3 3655.6 3639.7 3562.8 3434.4
3286 3130.8 2965.7 2797.3 2632.8 2474.1 2319.8 2169.9 2040 1933.4
1836.4 1759.8 1689.5 1628.4 1570.9 1506.4 1437.6 1369.8 1289.2 1183.2
1039.2 888.8 711.1 533.4 342.7 152.3 0
3817 3749 3690.7 3661.1 3663.2 3684 3684.6 3629.2 3513 3360.7
3201.1 3048.7 2900.4 2758.7 2622.1 2485.9 2346.3 2205.1 2074.1 1962.1
1861.8 1784.9 1729.2 1686.4 1646.2 1600.3 1537.6 1453 1348.4 1223.7
1070.5 913.8 732.2 543.7 353.7 156.7 0
3817 3777.1 3743.7 3731.7 3737.6 3744.9 3713.7 3618.5 3463.2 3287
3116.1 2966.7 2835.3 2720.2 2611.5 2497.6 2372.8 2240.2 2108.4 1990.8
1887.2 1810.1 1769 1744.4 1721.3 1694.3 1637.5 1536.2 1407.6 1264.3
1101.7 938.9 753.1 553.9 364.7 161.1 0
3817 3811.8 3804.5 3810.4 3822.1 3823.6 3776.7 3657.3 3473.5 3267
3061.9 2900.8 2783.6 2697.2 2621.1 2532.4 2426.2 2307.6 2173.6 2046.9
1952.4 1901.2 1906.3 1911.4 1895.3 1855.8 1760.5 1605.3 1430.3 1264
1107.3 941.8 753.6 547.8 356.7 150.9 0
3817 3843 3866 3894.3 3925.6 3932.4 3897.2 3799.1 3638.6 3454.9
3254.5 3076.1 2930.8 2815.9 2719.9 2618.9 2504.6 2379.8 2246.8 2141.4
2076.6 2044 2039.1 2028.6 1972.6 1865.3 1759.4 1608.5 1430.3 1249.7
1041.1 832.7 623.2 436.5 273.9 116.4 0
3817 3875.3 3931.2 3985.3 4033.4 4054.1 4038.1 3968.6 3848.6 3707.8
3550.7 3407 3286.9 3183.3 3081.5 2961.7 2818.8 2661 2493.5 2360.9
2272.9 2214.9 2172.9 2123.1 2046.9 1914.5 1782.7 1595.6 1370.1 1164.3
945.3 739.7 544.6 378.5 231.4 99 0
3817 3907.5 3996.4 4076.2 4141 4175.8 4179 4138 4058.6 3960.8
3847 3737.9 3643 3550.7 3443.2 3304.6 3133 2942.3 2740.1 2580.5
2469.2 2386 2306.6 2217.5 2121.2 1963.8 1806 1582.6 1309.7 1078.7
849.5 646.7 465.8 320.5 188.9 81.7 0
3817 3941.2 4066.1 4179.5 4266.5 4323.7 4349.4 4335.8 4298.3 4252.3
4206.9 4176.5 4162.3 4144.8 4111.7 4055 3976.9 3896.3 3821.5 3759.7
3692.3 3578.5 3389.9 3123.9 2778.5 2365.2 1993.3 1635.9 1294.6 1032.7
807.9 618.2 454.1 318.1 190.1 82.8 0
3817 3974.9 4136 4282.7 4391.9 4471.7 4519.7 4533.5 4537.9 4543.7
4566.9 4615.2 4681.4 4738.5 4780.4 4805.3 4821 4850.7 4903 4938.9
4915.5 4771.2 4473.1 4030.1 3435.9 2766.5 2180.6 1689.1 1279.4 986.9
766.3 590 442.3 316.1 191.1 83.8 0
3817 4008.3 4205.3 4388.8 4531.9 4630.4 4692 4721.4 4744.4 4775.5
4831.7 4919.6 5033.4 5152.2 5287.5 5439.1 5631.6 5883.3 6214.7 6567.6
6895.1 7107.8 7060.9 6731.1 6117.2 5287.2 4440.3 3610.7 2842.9 2173.4
1577.5 1068.9 688.7 423.6 226.4 93.9 0
3817 4041.8 4274.7 4494.8 4672 4789.2 4864.2 4909.3 4950.9 5007
5096.4 5223.8 5385.3 5565.8 5794.6 6072.9 6442 6915.9 7526.3 8196.4
8874.8 9444.3 9648.6 9432.3 8798.6 7807.9 6700.2 5532.4 4406.5 3360
2388.6 1547.9 935.2 531.4 261.9 104 0
3817 4073.3 4344.2 4609.5 4817.2 4948.6 5030.5 5077.9 5126.2 5186.1
5271.7 5391.2 5546.9 5725.7 5947.9 6268.3 6726.7 7326.9 8080.7 8976.7
10051.2 11179.9 12180.6 12889.8 13067 12320.8 11264.9 10008.3 8637.2 7150.9
5447 3812.4 2456.3 1421.6 639.5 209.4 0
3817 4104.8 4413.8 4724.3 4962.3 5108.1 5196.7 5246.5 5301.4 5365.1
5447.2 5558.5 5708.6 5885.8 6101.1 6463.6 7011.4 7737.9 8635 9757
11227.5 12915.6 14712.7 16347.3 17335.3 16833.6 15829.6 14484.3 12868 10941.9
8505.4 6077 3977.3 2312 1017.2 314.9 0
